ADL5513S

RECOMMENDED FOR NEW DESIGNS

Aerospace 1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller

Part Models
2
1ku List Price
Starting From $481.50

Part Details

  • Wide bandwidth: 1 MHz to 4 GHz
  • 80 dB dynamic range (±3 dB)
  • Constant dynamic range over frequency
  • Stability over −40°C to +85°C temperature range: ±0.5 dB
  • Sensitivity: −70 dBm

ADL5513S
Aerospace 1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADL5513S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed