ADL5513

RECOMMENDED FOR NEW DESIGNS

1 MHz TO 4 GHz, 80 dB Logarithmic Detector / Controller

Part Models
3
1ku List Price
Starting From $6.84
Viewing:

Part Details

  • Wide bandwidth: 1 MHz to 4 GHz
  • 80 dB dynamic range (±3 dB)
  • Constant dynamic range over frequency
  • Stability over −40°C to +85°C temperature range: ±0.5 dB
  • Operating temperature range: −40°C to +125°C
  • Sensitivity: −70 dBm
  • Low noise measurement/controller output (VOUT)
  • Pulse response time: 21 ns/20 ns (fall/rise)
  • Single supply operation: 2.7 V to 5.5 V @ 31 mA
  • Power-down feature: 1 mW @ 5 V
  • Small footprint LFCSP
  • Fabricated using high speed SiGe process
ADL5513
1 MHz TO 4 GHz, 80 dB Logarithmic Detector / Controller
ADL5513-fbL ADL5513 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5513

ADL5513 Evaluation Board

Product Details

ADL5513-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/50 mA power supply. The power supply should be connected to the test loops labeled VPOS and GND. The RF input signal is applied through the SMA connector labeled RFIN. The output signal is accessible through the SMA connector labeled VOUT. The temperature adjust node is connected through a test loop mounted on the circuit board. Optionally a voltage divider powered by VPOS can be constructed using resistors, R8 and R9. The circuit board can also accommodate a 26 pin header through which the power supply, ground, temperature adjust node and output signal pins are accessible. The circuit board ships without this header installed.

EVAL-ADL5513
ADL5513 Evaluation Board

Latest Discussions

Recently Viewed