ADL5504

RECOMMENDED FOR NEW DESIGNS

450 MHz TO 6000 MHz TruPwr™ Detector

Part Models
1
1ku List Price
Starting From $3.57

Part Details

  • True rms response detector
  • Excellent temperature stability
  • ±0.25 dB rms detection accuracy vs. temperature
  • Over 35 dB input power dynamic range, inclusive of crest factor
  • RF bandwidths from 450 MHz to 6000 MHz
  • 500 Ω input impedance
  • Single-supply operation: 2.5 V to 3.3 V
  • Low power: 1.8 mA at 3.0 V supply
  • RoHS compliant part
ADL5504
450 MHz TO 6000 MHz TruPwr™ Detector
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5504

ADL5504 Evaluation Board

Product Details

ADL5504-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.5 V to 3.3 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOSA and GNDA. The RF input signal is applied to the edge-mounted SMA type RF connector (RFINA). The RMS output signal is accessible via the edge-mounted SMA connector (VRMSA).

EVAL-ADL5504
ADL5504 Evaluation Board

Latest Discussions

Recently Viewed