ADL5501

PRODUCTION

50 MHz TO 6 GHz TruPwr™ Detector

Part Models
2
1ku List Price
Starting From $2.97

Part Details

  • True rms response
  • Excellent temperature stability
  • Up to 30 dB input dynamic range
  • 50 Ω input impedance
  • 1.25 V rms, 15 dBm, maximum input
  • Single-supply operation: 2.7 V to 5.5 V
  • Low power: 3.3 mW at 3 V supply
  • RoHS-compliant
ADL5501
50 MHz TO 6 GHz TruPwr™ Detector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5501

ADL5501 Evaluation Board

Product Details

ADL5501-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (VRMS).

EVAL-ADL5501
ADL5501 Evaluation Board

Latest Discussions

Recently Viewed