ADIS16550

RECOMMENDED FOR NEW DESIGNS

Autonomous Grade, Six Degrees of Freedom Inertial Sensor

Part Models
1
1ku List Price
Starting From $3500.00

Part Details

  • Triaxial, digital gyroscope, ±300°/sec
    • ±0.05° (typical) axis to axis misalignment
    • ±0.25° (maximum) axis to package misalignment
    • 1°/hr in-run bias stability
    • 0.13 °/√hr angular random walk
  • Triaxial, digital accelerometer, ±14 g
    • 9 μg in run bias stability
  • Triaxial, delta angle and delta velocity outputs
  • Factory calibrated sensitivity, bias, and axial alignment
    • Calibration temperature range: −40°C to +85°C
  • SPI compatible
  • Programmable operation and control
    • Manual bias correction controls
    • Digital I/O: data ready, external clock option
    • Sample clock options: internal, external, or scaled
    • On demand self test of inertial sensors
  • Single-supply operation: 4.75 V to 5.25 V
  • 1500 g mechanical shock survivability
  • Operating temperature range: −40°C to +105°C
ADIS16550
Autonomous Grade, Six Degrees of Freedom Inertial Sensor
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1


Evaluation Kits

eval board
ADIS16IMU1/PCBZ

Breakout Board for the ADIS1613x, ADIS1637x, ADIS1648x and ADIS1649x

Features and Benefits

  • Simplify prototype connection of many ADIS16xxx devices to existing embedded processor systems.
  • Necessary to connect some ADIS16xxx devices to the EVAL-ADIS2 evaluation system.
  • Comes with a kit of M2x0.4 machine screws and hardware to simplify DUT attachment.

Product Details

The ADIS16IMU1/PCBZ is a breakout board for many of the ADIS16xxx IMU and gyroscope products. It provides a series of tapped M2x0.4mm machine screw holes to support direct-mounting with several different package styles, along with a 16-pin, dual-row, 2mm connect interface that supports simple connection with remote processor boards, using up to 12 inches of a 1mm ribbon cable.

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

ADIS16IMU1/PCBZ
Breakout Board for the ADIS1613x, ADIS1637x, ADIS1648x and ADIS1649x
EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System

Latest Discussions