ADIS16488

Obsolete

Tactical Grade Ten Degrees of Freedom Inertial Sensor

Part Details

  • Triaxial, digital gyroscope with digital range scaling
    - ±450°/sec dynamic range
    - <±0.05° orthogonal alignment
    - ~6°/hr in-run bias stability
    - 0.3°/√hr angular random walk
    - 0.01% nonlinearity
  • Triaxial, digital accelerometer, ±18 g
  • Triaxial, delta-angle and delta velocity outputs
  • Triaxial, digital magnetometer, ±2.5 gauss
  • Digital pressure sensor, 300 mbar to 1100 mbar
  • Fast start-up time, ~500 ms
  • Factory-calibrated sensitivity, bias, and axial alignment
    - Calibration temperature range: −40°C to +70°C
  • SPI-compatible serial interface
  • See datasheet for additional features

Suggested Replacement Parts

ADIS16488A PRODUCTION

Tactical Grade, Ten Degrees of Freedom Inertial Sensor

ADIS16488
Tactical Grade Ten Degrees of Freedom Inertial Sensor
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADIS16488A PRODUCTION

Tactical Grade, Ten Degrees of Freedom Inertial Sensor

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADIS

EVAL-ADIS Evaluation System

Features and Benefits

PC/USB-Compatible Evaluation for Gyroscopes & IMU
  • Windows XP, Vista, & 7
  • 32- and 64-bit USB drivers
  • No external supply required


IMU Evaluation Software
  • Full-rate, synchronous data acquisition (Data Capture)
  • Register configuration & review (Register Access)
  • Real-time waveform recorder (Main Screen)


Kit includes:
  • ADIS16xxx to USB Interface Board
  • 6-ft Mini-USB Cable
  • M2x0.4 machine screw kit (20pcs)

Product Details

The EVAL-ADIS system provides a simple, PC-based tool, for evaluating iSensor products, for those who are not ready to integrate them into embedded processor systems. This system supports application software that enable basic demonstration, individual register access and high-speed data capture for each supported device. Each application software package comes with an installation wizard, which facilitates simple installation and also includes a simple USB-driver package that is easy to use. All software packages associated with the EVAL-ADIS are compatible with Windows XP, Vista and 7 and provides both 32-bit and 64-bit USB drivers. The EVAL-ADIS circuit board is 0.125” thick, which enables pre-drilled, pre-tapped mounting holes for each iSensor device. The mounting holes accommodate M2x0.4mm machine screws. This kit also includes 5 sets of M2x0.4 machines screws, which provide for the various package thickness and eliminate the need to procure additional hardware. The integrated power system eliminates the need for external power supplies in most cases, but does provide for an external power supply input, for supply-sensitivity testing. The power system uses the USB’s +5V and provides a linear regulator option for +3.3V devices.

Resources

Software

eval board
ADIS16IMU1/PCBZ

Breakout Board for the ADIS1613x, ADIS1637x, ADIS1648x and ADIS1649x

Features and Benefits

  • Simplify prototype connection of many ADIS16xxx devices to existing embedded processor systems.
  • Necessary to connect some ADIS16xxx devices to the EVAL-ADIS2 evaluation system.
  • Comes with a kit of M2x0.4 machine screws and hardware to simplify DUT attachment.

Product Details

The ADIS16IMU1/PCBZ is a breakout board for many of the ADIS16xxx IMU and gyroscope products. It provides a series of tapped M2x0.4mm machine screw holes to support direct-mounting with several different package styles, along with a 16-pin, dual-row, 2mm connect interface that supports simple connection with remote processor boards, using up to 12 inches of a 1mm ribbon cable.

EVAL-ADIS
EVAL-ADIS Evaluation System
ADIS16IMU1/PCBZ
Breakout Board for the ADIS1613x, ADIS1637x, ADIS1648x and ADIS1649x

Latest Discussions

Recently Viewed