ADIS16446

RECOMMENDED FOR NEW DESIGNS

Compact, Precision Six Degrees of Freedom Inertial Sensor

Part Models
1
1ku List Price
Starting From $683.84

Part Details

  • Triaxial digital gyroscope with digital range scaling
    • ±250°/sec, ±500°/sec, ±1000°/sec settings
    • Axis to axis misalignment: ±0.05°
  • Triaxial digital accelerometer dynamic range: ±18 g minimum
  • Autonomous operation and data collection
    • No external configuration commands required
    • 205 ms typical power-on start-up time
  • Factory calibrated sensitivity, bias, and axial alignment
    • Calibration temperature range: −40°C to +85°C
  • SPI-compatible
    • Optional burst read sequence for fast data transfer
  • Embedded temperature sensor
  • Programmable operation and control
    • Automatic and manual bias correction controls
    • Bartlett window FIR length, number of taps
    • Digital I/O: data ready, alarm indicator, general-purpose
    • Alarms for condition monitoring
    • Optional external sync input clock up to 1.1 kHz
    • Single command self test
  • Power supply voltage range: 3.15 V to 3.45 V
  • 2000 g mechanical shock survivability
  • Operating temperature range: −40°C to +105°C
ADIS16446
Compact, Precision Six Degrees of Freedom Inertial Sensor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
ADIS1644X/FLEX

ADIS1644X Flex Cable

Features and Benefits

The ADIS1644X/FLEX is a flexible cable that enables simple connection between the EVAL-ADIS evaluation system and the ADIS16334, ADIS16445 or ADIS16448 MEMS IMUs. It also connects these three IMUs to the ADIS16IMU1/PCBZ and ADIS16IMU2/PCBZ as well.



Product Details

When used with the ADIS16IMU2/PCBZ, the ADIS1644X/FLEX provides a simple breakout board function for the ADIS16334, ADIS16445 and ADIS16448. This flexible cable has 20 pins, stiffeners on each end and is made of Kapton. The ADIS1644X/FLEX also serves as a partial replacement for several obsoleted evaluation tools. Please see the following list:
  • Replace the ADIS16334/PCBZ with (1) ADIS16334BMLZ, (1) ADIS16IMU2/PCBZ and (1) ADIS1644X/FLEX
  • Replace the ADIS16445/PCBZ with (1) ADIS16445BMLZ, (1) ADIS16IMU2/PCBZ and (1) ADIS1644X/FLEX
  • Replace the ADIS16448/PCBZ with (1) ADIS16448BMLZ, (1) ADIS16IMU2/PCBZ and (1) ADIS1644X/FLEX

eval board
ADIS16IMU2/PCBZ

ADIS16IMU2 Breakout Board

Features and Benefits

Enables connection to the following products with a 16-conductor, 1mm ribbon cable:

  • ADIS16334BMLZ (in conjunction with an ADIS1644X/FLEX)
  • ADIS16362BMLZ 
  • ADIS16364BMLZ 
  • ADIS16365BMLZ 
  • ADIS16367BMLZ 
  • ADIS16405BMLZ 
  • ADIS16407BMLZ 
  • ADIS16445BMLZ (in conjunction with an ADIS1644X/FLEX) 
  • ADIS16448BMLZ (in conjunction with an ADIS1644X/FLEX) 


Product Details

The ADIS16IMU2/PCBZ provides a simple breakout board function for the ADIS1636x and ADIS1640x MEMS IMU product families. When used in conjunction with an ADIS1644X/FLEX, the ADIS16IMU2/PCBZ provides a simple breakout board function for the ADIS16334, ADIS16445 and ADIS16448 as well. This PCB has four mounting holes that will support use of M2.5 machine screws and provides access to critical IMU signals through a 2x8, 16-pin, 2mm pitch connection, which supports easy connection with standard ribbon cables (1mm systems). The ADIS16IMU2/PCBZ serves as a partial replacement for several obsoleted evaluation tools. Please see the following list:

 

  • Replace the ADIS16334/PCBZ with (1) ADIS16334BMLZ, (1) ADIS16IMU2/PCBZ and (1) ADIS1644X/FLEX
  • Replace the ADIS16445/PCBZ with (1) ADIS16445BMLZ, (1) ADIS16IMU2/PCBZ and (1) ADIS1644X/FLEX
  • Replace the ADIS16448/PCBZ with (1) ADIS16448BMLZ, (1) ADIS16IMU2/PCBZ and (1) ADIS1644X/FLEX

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

ADIS1644X/FLEX
ADIS1644X Flex Cable
ADIS16IMU2/PCBZ
ADIS16IMU2 Breakout Board
EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System

Latest Discussions

Recently Viewed