ADIS16305

Obsolete

Precision Four Degrees of Freedom Sensor

Part Details

  • Digital gyroscope with range scaling
  • ±75°/sec, ±150°/sec, ±300°/sec settings
  • Triaxis digital accelerometer: ±3 g
  • Wide sensor bandwidth: 330 Hz
  • Autonomous operation and data collection
    No external configuration commands required
    Start-up time: 180 ms
    Sleep mode recovery time: 4 ms
  • Factory-calibrated sensitivity, bias, and alignment
  • Calibration temperature range: −40°C to +85°C
  • SPI-compatible serial interface
  • Embedded temperature sensor
  • Programmable operation and control
    Automatic and manual bias correction controls
    Bartlett window FIR filter length, number of taps
    See data sheet for additional features

ADIS16305
Precision Four Degrees of Freedom Sensor
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-ADIS

EVAL-ADIS Evaluation System

Features and Benefits

PC/USB-Compatible Evaluation for Gyroscopes & IMU
  • Windows XP, Vista, & 7
  • 32- and 64-bit USB drivers
  • No external supply required


IMU Evaluation Software
  • Full-rate, synchronous data acquisition (Data Capture)
  • Register configuration & review (Register Access)
  • Real-time waveform recorder (Main Screen)


Kit includes:
  • ADIS16xxx to USB Interface Board
  • 6-ft Mini-USB Cable
  • M2x0.4 machine screw kit (20pcs)

Product Details

The EVAL-ADIS system provides a simple, PC-based tool, for evaluating iSensor products, for those who are not ready to integrate them into embedded processor systems. This system supports application software that enable basic demonstration, individual register access and high-speed data capture for each supported device. Each application software package comes with an installation wizard, which facilitates simple installation and also includes a simple USB-driver package that is easy to use. All software packages associated with the EVAL-ADIS are compatible with Windows XP, Vista and 7 and provides both 32-bit and 64-bit USB drivers. The EVAL-ADIS circuit board is 0.125” thick, which enables pre-drilled, pre-tapped mounting holes for each iSensor device. The mounting holes accommodate M2x0.4mm machine screws. This kit also includes 5 sets of M2x0.4 machines screws, which provide for the various package thickness and eliminate the need to procure additional hardware. The integrated power system eliminates the need for external power supplies in most cases, but does provide for an external power supply input, for supply-sensitivity testing. The power system uses the USB’s +5V and provides a linear regulator option for +3.3V devices.

Resources

Software

eval board
ADIS16305/PCB

ADIS16305 Daughter Board

Product Details

The ADIS16305/PCB is a breakout board which provides (1) ADIS16305BMLZ, (1) flexible cable and (1) interface PCB to simplify the process of prototyping during the early stages of system design and evaluation. The ADIS16305BMLZ is a fully-calibrated, MEMS 4DOF Inertial Sensor, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The flexible cable and interface PCB provides access to the ADIS16305BMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

EVAL-ADIS
EVAL-ADIS Evaluation System
ADIS16305/PCB
ADIS16305 Daughter Board

Latest Discussions

Recently Viewed