ADIS16227

Obsolete

Digital TriAxial Vibration Sensor with FFT Analysis and Storage

Part Details

  • Frequency domain triaxial vibration sensor
  • Digital acceleration data, ± 70 g measurement range
    Digital range settings: 1 g, 5 g, 20 g, 70 g
  • Sample rate: 100.2 kHz, 4 decimation filter settings
  • FFT, 512 point, real valued, all three axes (x, y, z)
    Windowing options: rectangular, Hanning, flat top
    Programmable FFT averaging, up to 256 averages
  • Storage, 16 FFT records on all three axes (x, y, z)
  • Programmable alarms, 6 spectral bands
  • 2-level settings for warning and fault definition
    Adjustable response delay to reduce false alarms
  • Trigger modes: SPI command, timer, external trigger
  • Multirecord capture for selected filter settings
  • Manual capture mode for time-domain data collection
  • See data sheet for additional features

ADIS16227
Digital TriAxial Vibration Sensor with FFT Analysis and Storage
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
ADIS16ACL2/PCBZ

ADIS16ACL2 Breakout Board

Features and Benefits

  • Mating connector for ADIS16223 and ADIS16227
  • Standard (1mm, 16-pin) ribbon cable interface for simple connection to a separate embedded processor board 
  • Compatible interface with EVAL-ADIS2 platform

Product Details

ADIS16ACL2/PCBZ
ADIS16ACL2 Breakout Board

Latest Discussions