ADIS16137
NOT RECOMMENDED FOR NEW DESIGNS±1000°/Sec Precision Angular Rate Sensor
- Part Models
- 1
- 1ku List Price
- Starting From $1288.01
Part Details
- Digital gyroscope system, ±1000°/sec measurement range
- In-run bias stability, 2.8°/hour
- Autonomous operation and data collection
No external configuration commands required
Start-up time: 245 ms
Sleep mode recovery: 2.5 ms
- Factory calibrated sensitivity and bias
- Calibration temperature range: −40°C to +85°C
- SPI-compatible serial interface
- Wide bandwidth: 400 Hz
- Embedded temperature sensor
- See datasheet for additional features
The ADIS16137 iSensor® is a high performance, digital gyroscope sensing system that operates autonomously and requires no user configuration to produce accurate rate sensing data. It provides performance advantages with its low noise density, wide bandwidth, and excellent in-run bias stability, which enable applications such as platform control, navigation, robotics, and medical instrumentation.
This sensor system combines industry leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes the entire sensor signal chain for sensitivity and bias over a temperature range of −40°C to +85°C. As a result, each ADIS16137 has its own unique correction formulas to produce accurate measurements upon installation. For some systems, the factory calibration eliminates the need for system level calibration and greatly simplifies it for others.
The ADIS16137 provides data at rates of up to 2048 SPS and offers an averaging/decimation filter structure for optimizing noise/ bandwidth trade-offs. The serial peripheral interface (SPI) and user register structure provide easy access to configuration controls and calibrated sensor data for embedded processor platforms.
The 36 mm × 44 mm × 14 mm package provides four holes for simple mechanical attachment, using M2 (or 2-56 standard size) machine screws along with a standard 24-lead, dual row, 1 mm pitch connector that supports electrical attachment to a printed circuit board (PCB) or cable system. It is package and pin compatible with the ADIS16133, ADIS16135 and ADIS16136.
APPLICATIONS
- Precision instrumentation
- Platform stabilization and controls
- Industrial vehicle navigation
- Downhole instrumentation
- Robotics
Documentation
Data Sheet 1
Technical Articles 1
Frequently Asked Question 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADIS16137BMLZ | 24-Lead Module (35.6mm x 44mm x 13.8mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 14, 2024 - 24_0025 Under-fill Material Change for Select Digital Angular Rate Sensing Products |
||
ADIS16137BMLZ | ||
Feb 25, 2020 - 19_0299 Addition of Analog Devices, Inc. General Trias (ADGT) as Qualified Test Site for iSensor inertial measurement unit (IMU) products |
||
ADIS16137BMLZ | ||
Feb 17, 2019 - 19_0028 Addition of Integrated Microelectronics Inc. Philippines(IMI) approved assembly site for the ADIS1613X family |
||
ADIS16137BMLZ |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?