ADIS16003

PRODUCTION

Dual-Axis ±1.7 g Accelerometer with SPI Interface

Part Models
1
1ku List Price
Starting From $36.50

Part Details

  • Dual-axis accelerometer
  • SPI digital output interface
  • Internal temperature sensor
  • Highly integrated; minimal external components; bandwidth externally selectable
  • 1mg resolution at 60 Hz
  • Externally controlled electrostatic self-test
  • 3.0 V to 5.25 V single-supply operation
  • Low power: <2mA
  • 3500 g shock survival
  • 7.2 mm × 7.2 mm × 3.6 mm package
ADIS16003
Dual-Axis ±1.7 g Accelerometer with SPI Interface
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
ADIS16003/PCB

ADIS16003 Daughter Board

Product Details

The ADIS16003/PCBZ is a "breakout board," which provides (1) ADIS16003CCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16003CCCZ is a digital accelerometer, which provides a serial peripheral interface (SPI) for all digital communications. It comes in a 12-pin LGA package. The interface PCB provides access to the ADIS16003CCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques

eval board
ADISUSB

ADISUSB Evaluation System

Features and Benefits

  • PC-USB Evaluation System for Inertial Measurement Units PC Evaluation Software
    - Demonstration mode
    - Register mode
    - Data-Aquisition mode
  • Windows XP, Vista, 7 compatible (32-bit only)
    - 2,000 register reads per second (16-bit registers)
  • Kit includes:
    - ADISUSB circuit board
    - A-to-B USB Cable
    - 1mm, 12-pin ribbon connector

Product Details

The ADISUSB is not longer available for sale. The EVAL-ADIS2 provides a more advanced version of this function, but with some difference in product coverage.


The ADISUSB system provides a simple, PC-based tool, for evaluating iSensor products, for those who are not ready to integrate them into embedded processor systems. This system supports application software that enable basic demonstration, individual register access and data capture for each supported device. Each application software package comes with an installation wizard, which facilitates simple installation and also includes a simple USB-driver package that is easy to use. All software packages associated with the ADISUSB are compatible with the 32-bit versions of Windows XP, Vista and 7. The ADISUSB circuit board is 0.125” thick, which enables pre-drilled, pre-tapped mounting holes for each iSensor device. The mounting holes accommodate M2x0.4mm machine screws. The integrated power system eliminates the need for external power supplies in most cases, but does provide for an external power supply input, for supply-sensitivity testing. The power system uses the USB’s +5V and provides a linear regulator option for +3.3V devices.

Resources

Software

ADIS16003/PCB
ADIS16003 Daughter Board
ADISUSB
ADISUSB Evaluation System

Latest Discussions