ADH941S

PRODUCTION

Aerospace 0.1 GHz to 30 GHz, GaAs, MMIC, 5-Bit 0.5 dB LSB, Digital Attenuator

Part Models
1
1ku List Price
Starting From $934.59

Part Details

  • 0.5 dB LSB Steps to 15.5 dB
  • Single Positive Control Line Per Bit
  • Insertion loss: 4.4 dB typical at 30 GHz
  • Excellent Attenuation accuracy
  • ±0.5 dB Typical Bit Error
  • High Input IP3: +45 dBm
  • Power handling: +27 dBm
  • Dual-supply operation: ±5 V
ADH941S
Aerospace 0.1 GHz to 30 GHz, GaAs, MMIC, 5-Bit 0.5 dB LSB, Digital Attenuator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH941S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed