ADH913S

RECOMMENDED FOR NEW DESIGNS

0.6 GHz to 20 GHz, SDLVA

Part Models
1
1ku List Price
Starting From $3510.00

Part Details

  • High Logging Range: 59 dB (-54 dBm to +5 dBm) @ 18 GHz
  • Output Frequency Flatness: ± 1.5 dB
  • Log Linearity: ± 1 dB
  • Fast Rise/Fall Times: 5/10 ns
  • Single Positive Supply: +3.3 V.
  • 12-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH913S
0.6 GHz to 20 GHz, SDLVA
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH913S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed