ADH463S

RECOMMENDED FOR NEW DESIGNS

Aerospace GaAs, Low Noise AGC Amplifier 2 to 20 GHz, LH250 Package

Part Models
2
1ku List Price
Starting From $510.78

Part Details

  • Gain: 15dB
  • Low Noise Figure: 2.5dB @ 10GHz
  • RF Input Power: +18dBm
  • Optional Vgg2 for Automatic Gain Control
  • Only draws 60mA at 5Vdc
ADH463S
Aerospace GaAs, Low Noise AGC Amplifier 2 to 20 GHz, LH250 Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH463S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed