ADH347S

PRODUCTION

Aerospace, SPDT Switch, Non-Reflective, DC to 8 GHz (G8 Pkg), DC to 14 GHz (LH5 Pkg), and DC to 20 GHz (Die)

Part Models
3
1ku List Price
Starting From $777.59

Part Details

ADH347S (Die)
  • Broadband Frequency Range: DC to 20 GHz
  • Non-reflective, 50 Ω design
  • Low Insertion Loss: 2.2 dB Max @ 20 GHz
  • High Isolation: 40 dB Min @ 20 GHz
  • High Input Linearity:
    • Input P1dB: 23 dBm Typ.
    • Input IP3: 43 dBm Typ.
  • Screened in accordance with MIL-PRF-38534, Class K
ADH347S (G8 Package)
  • Broadband Frequency Range: DC to 8 GHz
  • Non-reflective, 50 Ω design
  • Low Insertion Loss: 2 dB @ 6 GHz
  • High Isolation:
    • 42 dB @ 2.5 GHz
    • 30 dB @ 6 GHz
  • High Input Linearity:
    • Input P1dB: 23 dBm Typ.
    • Input IP3: 43 dBm Typ.
  • 8-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH347S (LH5 Package)
  • Broadband Frequency Range: DC to 14 GHz
  • Non-reflective, 50 Ω design
  • Low Insertion Loss: 3 dB Max @ 14 GHz
  • High Input Linearity:
    • 42 dB @ 2.5 GHz
    • 30 dB @ 6 GHz
  • High Input Linearity:
    • Input P1dB: 23 dBm Typ.
    • Input IP3: 43 dBm Typ.
  • 12-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S
ADH347S
Aerospace, SPDT Switch, Non-Reflective, DC to 8 GHz (G8 Pkg), DC to 14 GHz (LH5 Pkg), and DC to 20 GHz (Die)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed