ADH244S

RECOMMENDED FOR NEW DESIGNS

DC to 4 GHz SP4T Non-Reflective Switch

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Low Insertion Loss: 0.7 dB (DC – 3 GHz)
  • Non-Reflective Design
  • Integrated 2:4 TTL Decoder
  • High Input Third Order Intercept: +47 dBm (0.5 – 3 GHz)
  • Input Power for 1 dB Compression: + 25 dBm
  • Power Handling: +27 dBm
  • Single Positive Supply: +5 Vdc
  • 16 Lead Hermetic SMT package
ADH244S
DC to 4 GHz SP4T Non-Reflective Switch
ADH244S Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH244S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed