ADH232S

PRODUCTION

High Isolation SPDT Switch

Part Models
2
1ku List Price
Starting From $332.44

Part Details

ADH232S (Die)
  • Frequency of Operation: DC to 15 GHz
  • Isolation
    • 57 dB @ 3 GHz
    • 50 GHz @ 6 GHz
  • Input P1dB: +30 dBm
  • Insertion Loss: 1.5 dB Typ. @ 6 GHz
  • Screened in accordance with MIL-PRF-38534, Class K
ADH232S (G8 Package)
  • Frequency of Operation: DC to 6 GHz
  • Isolation
    • 48 dB @ 2 GHz
    • 34 dB @ 6 GHz
  • Insertion Loss: 1.5 dB @ 4 GHz Typ.
  • Non-Reflective Design
  • 8-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S

ADH232S (LH5 Package)

  • Frequency of Operation: DC to 9 GHz
  • Isolation
    • 48 dB @ 2 GHz
    • 34 dB @ 6 GHz
    • 30 dB @ 9 GHz
  • Insertion Loss:  1.3 dB @ 4 GHz Typ
  • Non-Reflective Design
  • 12-Lead Hermetic SMT Package
  • Screened in accordance with MIL-PRF-38535, Class Level S 
ADH232S
High Isolation SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH232S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed