ADH-APH634S

RECOMMENDED FOR NEW DESIGNS

81 GHz to 86 GHz, Medium Power Amplifier

Part Models
1
1ku List Price
Starting From $840.00

Part Details

  • Gain: 12 dB
  • Output P1dB: +19 dBm
  • Bias Supply: +4V
  • 50 Ohm Matched Input/Output
  • Die Size: 2.57 mm x 1.70 mm x 0.05 mm
  • Screened in accordance with MIL-PRF-38534, Class K
ADH-APH634S
81 GHz to 86 GHz, Medium Power Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH-APH634S yet. Have something to say?

Start a Discussion on EngineerZone®