ADG936

PRODUCTION

Wideband 4 GH z, 36 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, Dual SPDT

Part Models
6
1ku List Price
Starting From $2.41
Viewing:

Part Details

  • Wideband switch: −3 dB @ 4 GHz
  • ADG936 Absorptive Dual SPDT
  • ADG936-R Reflective Dual SPDT
  • High Off Isolation (36 dB @ 1 GHz)
  • Low Insertion Loss (0.9 dB dc to 1 GHz)
  • Single 1.65 to 2.75 V Power Supply
  • CMOS/LVTTL Control Logic
  • 20-lead TSSOP and 4 mm × 4 mm LFCSP Package
  • Low Power Consumption (1 µA max)
ADG936
Wideband 4 GH z, 36 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, Dual SPDT
ADG936 Functional Block Diagram ADG936/ADG936R Pin Configuration ADG936/ADG936R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADG936

ADG936-R Evaluation Board

Product Details

The ADG936-R evaluation board allows designers to evaluate this high performance wideband switch with a minimum of effort. To prove that device meets the user's requirements, the user only requires a power supply and a network analyzer.

EVAL-ADG936
ADG936-R Evaluation Board

Latest Discussions

Recently Viewed