ADG5433
RECOMMENDED FOR NEW DESIGNSHigh Voltage Latch-up Proof Triple SPDT Switches
- Part Models
- 4
- 1ku List Price
- Starting From $2.54
Part Details
- Latch-up proof
- 8 kV HBM ESD
- Low on resistance (13.5 Ω)
- ±9 V to ±22 V dual supply operation
- 9 V to 40 V single supply operation
- 48 V supply maximum ratings
- Fully specified at ±15 V, ±20 V, +12V and +36V
- VSS< to VDD< analog signal range
- Qualified for automotive applications
The ADG5433 and ADG5434 are monolithic industrial CMOS analog switches comprising three independently selectable single-pole, double-throw (SPDT) switches and four independently selectable SPDT switches, respectively.
All channels exhibit break-before-make switching action that prevents momentary shorting when switching channels. An EN input on the ADG5433 (LFCSP and TSSOP packages) is used to enable or disable the device. When disabled, all channels are switched off.
The ultralow on resistance and on resistance flatness of these switches make them ideal solutions for data acquisition and gain switching applications, where low distortion is critical.
Applications
- Relay replacement
- Automatic test equipment
- Data acquisition
- Instrumentation
- Avionics
- Audio and video switching
- Communication systems
PRODUCT HIGHLIGHTS
- Trench isolation guards against latch-up. A dielectric trench separates the P and N channel transistors thereby preventing latch-up even under severe overvoltage conditions.
- Low RON.
- Dual-supply operation. For applications where the analog signal is bipolar, the ADG5433/ADG5434 can be operated from dual supplies up to ±22 V.
- Single-supply operation. For applications where the analog signal is bipolar, the ADG5433/ADG5434 can be operated from a single-rail power supply up to 40V.
- 3 V logic-compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V.
- No VL logic power supply required.
Documentation
Data Sheet 2
User Guide 1
Technical Articles 1
Product Selection Guide 1
Circuit Note 1
Analog Dialogue 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADG5433BCPZ-REEL7 | 16-Lead LFCSP (4mm x 4mm) | ||
ADG5433BRUZ | 16-Lead TSSOP | ||
ADG5433BRUZ-REEL7 | 16-Lead TSSOP | ||
ADG5433WBRUZ | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 17, 2023 - 23_0095 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
ADG5433BCPZ-REEL7 | PRODUCTION | |
Aug 12, 2022 - 21_0271 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
ADG5433BCPZ-REEL7 | PRODUCTION | |
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
ADG5433BCPZ-REEL7 | PRODUCTION | |
Sep 29, 2014 - 13_0248 Assembly and Test Transfer of Select 4x4 and 5x5mm LFCSP Products using 8900 Die Attach to STATS ChipPAC China |
||
ADG5433BCPZ-REEL7 | PRODUCTION | |
Jun 7, 2011 - 11_0115 ADG5412/ADG5413/ADG5436/ADG5404/ADG5408/ADG5409/ADG5433/ADG5434 N-plug layer Edits |
||
ADG5433BCPZ-REEL7 | PRODUCTION | |
ADG5433BRUZ | PRODUCTION | |
ADG5433BRUZ-REEL7 | PRODUCTION | |
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
ADG5433BRUZ | PRODUCTION | |
ADG5433BRUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
ADG5433BRUZ | PRODUCTION | |
ADG5433BRUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG5433
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.