ADG5404

RECOMMENDED FOR NEW DESIGNS

High Voltage, Latch-up Proof, 4-Channel Multiplexer

Part Models
3
1ku List Price
Starting From $2.66

Part Details

  • Latch-up proof
  • 8 kV HBM ESD rating
  • Low on resistance (<10 Ω)
  • ±9 V to ±22 V dual-supply operation
  • 9 V to 40 V single-supply operation
  • 48 V supply maximum ratings
  • Fully specified at ±15 V, ±20 V, +12 V, and +36 V
  • VSS to VDD analog signal range
ADG5404
High Voltage, Latch-up Proof, 4-Channel Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG5404F RECOMMENDED FOR NEW DESIGNS Fault Protection and Detection, 10 Ω RON, 4-Channel Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-16LFCSP

Evaluation Board for the 16-Lead LFCSP Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 16-lead, 4 mm × 4 mm LFCSP evaluation board
  • Easily changeable clamshell socket for the main device
  • Gold pin connectors for the addition of passive components
  • SMB connectors for the input and output of signals
  • Additional space on board for prototyping

Product Details

The EVAL-16LFCSPEBZ enables easy evaluation of the 16-lead lead frame chip scale package (LFCSP) devices in the Switches and Multiplexers Portfolio that are purchased separately. The EVAL-16LFCSPEBZ is supplied with a clamshell socket to secure a 16-lead LFCSP device to the evaluation board without the need for soldering. In addition, there are three sets of gold pin connectors in each trace, for board flexibility and reusability for multiple evaluations.

Figure 1 in the user guide shows the EVAL-16LFCSPEBZ. A 16-lead LFCSP device can be inserted into the socket in the center of the evaluation board. Each device pin has a corresponding three-pin header link, from K1 to K16. This can either be connected to an external signal source by removing the corresponding link or use the link to choose between VDD or GND. A wire screw terminal, J5, supplies the VDD and GND. The Subminiature Version B (SMB) connectors on the EVAL-16LFCSPEBZ allow additional external signals to be supplied to the device. In addition, there is a perfboard space and two 16-lead LFCSP pads (3 mm x 3 mm and 2.1 mm x 2.1 mm) available on top of the EVAL-16LFCSPEBZ for prototyping.

The full specifications of the device under test (DUT) are available in the corresponding product data sheet, which must be consulted with the EVAL-16LFCSPEBZ user guide when using the EVAL-16LFCSPEBZ.

eval board
EVAL-14TSSOPEBZ

EVAL-14TSSOPEBZ Evaluation Board

Features and Benefits

  • 14-lead TSSOP evaluation board 
  • Clamp allows the main device to be easily changed 
  • Gold pin connectors allow the addition of passive components 
  • SMB connectors for the input/output of signals 
  • Additional space on-board to allow for prototyping 

Product Details

The EVAL-14TSSOPEBZ evaluation board evaluates 14-lead TSSOP devices in the Switches and Multiplexers Portfolio that must be purchased separately from the evaluation board. A clamp is supplied with the EVAL-14TSSOPEBZ to secure a 14-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.

A 14-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device that the eval board evaluates has a corresponding link from K1 to K14 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.

For full details, see the corresponding product data sheet, which must be used in conjunction with this user guide when using the evaluation board.

EVAL-16LFCSP
Evaluation Board for the 16-Lead LFCSP Devices in the Switches and Multiplexers Portfolio
EVAL-14TSSOPEBZ
EVAL-14TSSOPEBZ Evaluation Board

Latest Discussions

Recently Viewed