ADG5404F

RECOMMENDED FOR NEW DESIGNS

Fault Protection and Detection, 10 Ω RON, 4-Channel Multiplexer

Part Models
3
1ku List Price
Starting From $4.55

Part Details

  • Overvoltage protection up to −55 V and +55 V
  • Power-off protection up to −55 V and +55 V
  • Overvoltage detection on source pins
  • Interrupt flags indicate fault status
  • Low on resistance: 10 Ω (typical)
    • On-resistance flatness of 0.5 Ω (maximum)
  • 4 kV human body model (HBM) ESD rating
  • Latch-up immune under any circumstance
  • Known state without digital inputs present
  • VSS to VDD analog signal range
    • ±5 V to ±22 V dual supply operation
    • 8 V to 44 V single-supply operation
    • Fully specified at ±15 V, ±20 V, 12 V, and 36 V
ADG5404F
Fault Protection and Detection, 10 Ω RON, 4-Channel Multiplexer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADG5404F

ADG5404F Evaluation Board

Features and Benefits

  • Supply voltages
    Dual supply: ±5 V to ±22 V
    Single supply: 8 V to 44 V
  • Protected against overvoltage on source pins
    Signal voltages up to −55 V and +55 V
  • LED for visual overvoltage indication
  • Parallel interface compatible with 3 V logic
  • On-board low dropout (LDO) regulator for digital supply and control if required

Product Details

The ADG5404F is a 4-channel multiplexer. The ADG5404F has overvoltage detection and protection circuitry on the source pins and is protected against signals up to −55 V and +55 V in both the powered and unpowered state.

The ADG5404F is soldered to the center of the board and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals are used to power the device, with a fourth terminal used to provide a user defined digital voltage if required. Alternatively, an LDO regulator is provided for 5 V digital voltage control and to supply the LED, which is mounted to provide visual indication of the fault status of the switch.

EVAL-ADG5404F
ADG5404F Evaluation Board

Latest Discussions

Recently Viewed