ADF4378

RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO and Deterministic General-Purpose Pulse Retimer

800MHz to 12.8GHz Integer-N PLL/VCO with SYSREF re-timer for High Performance Data Converter Clocking Applications

Part Models
2
1ku List Price
Starting From $116.63

Part Details

  • Output frequency range: 800 MHz to 12.8 GHz
  • Jitter = 18 fsRMS (Integration BW: 100 Hz to 100 MHz)
  • Jitter = 27 fsRMS (ADC SNR Method)
  • Wideband Noise Floor: -160 dBc/Hz @12 GHz
  • PLL Specifications:
    • -239 dBc/Hz: Normalized In-Band Phase Noise Floor
    • -147 dBc/Hz: Normalized In-Band 1/f Noise
    • Phase Detector Frequency up to 500 MHz
    • Reference Input Frequency up to 1 GHz
    • Typical -100 dBc PFD spurs
  • Reference to Output Delay Specifications:
    • Part-to-Part Standard Deviation: 3 ps
    • Temperature Drift: 0.03 ps/℃
    • Adjustment Step Size: <+/-0.1 ps
  • Multi-chip Output Phase Alignment
  • Retimed LVDS SYSREF output
  • 3.3 V and 5 V Power supplies
  • 7 mm x 7 mm 48 Lead LGA
ADF4378
Microwave Wideband Synthesizer with Integrated VCO and Deterministic General-Purpose Pulse Retimer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 4
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
ADM7151 RECOMMENDED FOR NEW DESIGNS 800 mA Ultralow Noise, High PSRR, RF Linear Regulator
LT3041 RECOMMENDED FOR NEW DESIGNS 20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control
LT3045 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADF4378

Evaluating the ADF4378 Microwave Wideband Synthesizer with Integrated VCO and Deterministic General-Purpose Pulse Retimer

Features and Benefits

  • Self-contained board, including ADF4378 frequency synthesizer with integrated VCO, loop filter, USB interface, on board reference oscillator, propagation delay calibration paths and voltage regulators
  • Windows®-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V

Product Details

TThe EV-ADF4378SD1Z evaluates the performance of the ADF4378 frequency synthesizer with an integrated voltage controlled oscillator (VCO) for phase-locked loops (PLLs). A photograph of the EV-ADF4378SD1Z is shown in Figure 1. The EV-ADF4378SD1Z contains the ADF4378 frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, on-board reference oscillator, propagation delay calibration paths, and Subminiature Version A (SMA) connectors. The outputs are AC-coupled with 50 Ω transmission lines, which make the outputs suitable to drive 50 Ω impedance instruments. The EV-ADF4378SD1Z requires an SDP-S board (not supplied with the kit). The SDP-S allows software programming of the EV-ADF4378SD1Z with ACE software.

Full specifications on the ADF4378 frequency synthesizer are available in the ADF4378 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EV-ADF4378SD1Z evaluation board.

EVAL-ADF4378
Evaluating the ADF4378 Microwave Wideband Synthesizer with Integrated VCO and Deterministic General-Purpose Pulse Retimer

Latest Discussions

Recently Viewed