ADF4217

Obsolete

Dual, Integer-N 0.5 GHz/2.0 GHz PLL

Part Details

  • ADF4216: 550 MHz/1.2 GHz
  • ADF4217: 550 MHz/2.0 GHz
  • ADF4218: 550 MHz/2.5 GHz
  • 2.7 V to 5.5 V Power Supply
  • Selectable Charge Pump Currents
  • Selectable Dual Modulus Prescaler
    • IF: 8/9 or 16/17
    • RF: 32/33 or 64/65
  • 3-Wire Serial Interface
  • Power-Down Mode
ADF4217
Dual, Integer-N 0.5 GHz/2.0 GHz PLL
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed