ADF4210

Obsolete

Dual, Integer-N 0.5 GHz/1.2 GHz PLL

Part Details

  • ADF4210: 550 MHz/1.2 GHz
  • ADF4211: 550 MHz/2.0 GHz
  • ADF4212: 1.0 GHz/2.7 GHz
  • ADF4213: 1.0 GHz/3 GHz
  • 2.7 V to 5.5 V Power Supply
  • Separate Charge Pump Supply (VP) Allows Extended
  • Tuning Voltage in 3 V Systems
  • Programmable Dual Modulus Prescaler
  • RF and IF: 8/9, 16/17, 32/33, 64/65
  • Programmable Charge Pump Currents
  • 3-Wire Serial Interface
  • Analog and Digital Lock Detect
  • Fastlock Mode
  • Power-Down Mode
ADF4210
Dual, Integer-N 0.5 GHz/1.2 GHz PLL
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed