ADF4152HV

RECOMMENDED FOR NEW DESIGNS

High Voltage, Fractional-N/Integer N PLL Synthesizer

Part Models
2
1ku List Price
price unavailable

Part Details

  • Fractional-N synthesizer and integer N synthesizer
  • High voltage charge pump: VP = 6.0 V to 30 V
  • Radio frequency (RF) bandwidth to 5.0 GHz
  • Programmable output divider
  • Synthesizer power supply: 3.0 V to 3.6 V
  • Programmable dual-modulus prescaler
  • Programmable output power level
  • Programmable charge pump currents
  • RF output mute function
  • 3-wire serial interface
  • Analog and digital lock detect
ADF4152HV
High Voltage, Fractional-N/Integer N PLL Synthesizer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADF4150HV RECOMMENDED FOR NEW DESIGNS High Voltage, Fractional-N / Integer-N PLL Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4152HV

ADF4152HV Evaluation Board

Features and Benefits

  • General-purpose evaluation board for the ADF4152HV, including octave range VCO, loop filter, and TCXO
  • Contains the ADF4152HV frequency synthesizer (500 MHz to 5 GHz
  • Contains the ADF5001 prescaler to allow optional connection of external microwave VCOs without the need for an active loop filter
  • Accompanying software allows complete control of synthesizer functions from a PC

Product Details

This board is designed to allow the user to evaluate the perfor-mance of the ADF4152HV frequency synthesizer for phase-locked loops (PLLs). Figure 1 shows the board, which contains the ADF4152HV synthesizer, loop filter, voltage controlled oscillator (VCO) of 1 GHz to 2 GHz octave range and up to 28 V high tuning voltage, reference temperature controlled crystal oscillator (TCXO) of 25 MHz frequency for the reference input, power supply connectors, and a radio frequency (RF) output. The ADF5001 prescaler allows optional direct connection of external microwave VCOs without the need for an active loop filter.

The evaluation kit also contains software that is compatible with Windows® XP and later versions to allow easy programming of the synthesizer. The PC must have a USB port to program the device.

EVAL-ADF4152HV
ADF4152HV Evaluation Board

Latest Discussions

Recently Viewed