ADF4108S

RECOMMENDED FOR NEW DESIGNS

Aerospace PLL Frequency Synthesizer

Part Models
3
1ku List Price
Starting From $1926.00

Part Details

  • 7.0 GHz bandwidth
  • 3.2 V to 3.6 V power supply
  • Separate charge pump supply (VP) allows extended tuning voltage in 3.3 V systems
  • Programmable, dual-modulus prescaler 8/9, 16/17, 32/33, or 64/65
  • Programmable charge pump currents
  • Programmable antibacklash pulse width
  • 3-wire serial interface
  • Analog and digital lock detect
  • Hardware and software power-down mode
  • Loop filter design possible with ADIsimPLL
ADF4108S
Aerospace PLL Frequency Synthesizer
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed