ADD8506

NOT RECOMMENDED FOR NEW DESIGNS

6-Channel, Muxed Input Line Inversion LCD Gamma Buffer

Part Models
2
1ku List Price
price unavailable

Part Details

  • Single-supply operation: 3.3 V to 6.5 V
  • Rail-to-rail input, rail-to-rail output
  • High output current: 380 mA
  • Low supply current: 3.9 mA
  • Stable with 1 nF loads
  • Wide temperature range: −40°C to +105°C
  • 16-, 20-, and 24-lead, Pb-free, TSSOP packages
ADD8506
6-Channel, Muxed Input Line Inversion LCD Gamma Buffer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADD8506 yet. Have something to say?

Start a Discussion on EngineerZone®