ADD8504

Obsolete

4-Channel, Muxed Input Line Inversion LCD Gamma Buffer

Part Details

  • Single-supply operation: 3.3 V to 6.5 V
  • Rail-to-rail input, rail-to-rail output
  • High output current: 380 mA
  • Low supply current: 3.9 mA
  • Stable with 1 nF loads
  • Wide temperature range: −40°C to +105°C
  • 16-, 20-, and 24-lead, Pb-free, TSSOP packages
ADD8504
4-Channel, Muxed Input Line Inversion LCD Gamma Buffer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADD8504

ADD8504 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADD8504.

EVAL-ADD8504
ADD8504 Evaluation Board

Latest Discussions

No discussions on ADD8504 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed