ADCMP392

RECOMMENDED FOR NEW DESIGNS

Dual Comparator with Known Power-Up State

Part Models
2
1ku List Price
Starting From $0.40

Part Details

  • Single-supply voltage operation: 2.3 V to 5.5 V
  • Rail-to-rail common-mode input voltage range
  • Low input offset voltage across VCMR: 1 mV typical
  • Guarantees comparator output logic low from VCC = 0.9 V to undervoltage lockout (UVLO)
  • Operating temperature range: −40°C to +125°C
  • Package type: 8-lead, narrow body SOIC
ADCMP392

Dual Comparator with Known Power-Up State

Ask a Question

Documentation

Learn More

Evaluation Kits

eval board
EVAL-ADCMP396

ADCMP396 Evaluation Board

Features and Benefits

  • Positive and negative voltage monitoring
  • LED indicated voltage output status
  • Test points for easy probing

Product Details

Customers of ADCMP391/ADCMP392/ADCMP393/ADCMP394/ADCMP395 comparators may evaluate the performance of these devices using ADCMP396, which has near identical electrical performance to this part and contains a superset of functions featured by this device family.

The EVAL-ADCMP396EBZ features accurate positive and negative voltage monitoring with 0.9% accuracy. The evaluation board uses LEDs to indicate an overvoltage or undervoltage event in both positive and negative voltage being monitored.


The ADCMP396 is a quad rail-to-rail input low power comparator suitable for general-purpose applications. The ADCMP396 consumes only 41.61 μA of supply current making it ideal for battery-powered systems.

The ADCMP396 has a common-mode input range of 200 mV beyond rails, a typical offset voltage of 1 mV across the full common-mode range, and an undervoltage lockout (UVLO) monitor. In addition, the design of the comparator allows a defined output state upon power-up, it generates a logic low output while the supply is still below the UVLO threshold.

The ADCMP396 incorporates a 1 V ± 0.9% buffered reference voltage over line, load, and temperature.

EVAL-ADCMP396
ADCMP396 Evaluation Board

Reference Designs

CN0508 Block Diagram
CN0508 Circuits from the lab

75 Watt, Single-Output Benchtop Power Supply

Features and Benefits

  • 75 Watt Power Supply
  • Constant Current (>3A) and Constant Voltage (>25V) Modes
  • True 0V and 0A operation
  • Manual or Software Controlled
CN0508
75 Watt, Single-Output Benchtop Power Supply

Latest Discussions

Recently Viewed