ADCMP393

RECOMMENDED FOR NEW DESIGNS

Quad Comparator with Known Power-Up State

Part Models
4
1ku List Price
Starting From $0.58

Part Details

  • Single-supply voltage operation: 2.3 V to 5.5 V
  • Rail-to-rail common-mode input voltage range
  • Low input offset voltage across VCMR: 1 mV typical
  • Guarantees comparator output logic low from VCC = 0.9 V to
  • undervoltage lockout (UVLO)
  • Operating temperature range: −40°C to +125°C
  • Package types: 
    • 14-lead, narrow body SOIC
    • 14-lead TSSOP
ADCMP393

Quad Comparator with Known Power-Up State

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
ADALM-SR1

Switching Regulator Active Learning Module

Features and Benefits

  • Companion module for Active Learning labs on buck and boost power converters
  • Illustrates important concepts related to buck and boost converters:
    • Continuous vs. Discontinuous Conduction Modes
    • Open loop operation
    • Voltage mode control
    • Current mode control
  • Independently adjustable parameters: frequency, duty cycle, voltage/current mode
  • Onboard current sense amplifiers and adjustable load minimize equipment requirements.

Product Details

The ADALM-SR1 (Analog Devices Active Learning Module, Switching Regulator) board is a companion module for several switching regulator exercises covering buck and boost regulators:

  • Boost and Buck converter elements and open-loop operation
  • Buck Converters: closed loop operation
  • Boost Converters: closed loop operation

The circuits required for these exercises exceed the complexity that can be constructed on a breadboard, so the ADALM-SR1 was designed as a flexible platform for experimenting with power electronics. Onboard current sense amplifiers, adjustable electronic load, and feedback signal injection circuitry eliminate the need for expensive equipment — the only additional equipment required is:

  • 5V USB wall adapter
  • Basic adjustable power supply for input power (0-12V, 2A)
  • Multimeter
  • ADALM2000 or basic oscilloscope (2 channels with trigger, >10MHz bandwidth)

eval board
EVAL-ADCMP396

ADCMP396 Evaluation Board

Features and Benefits

  • Positive and negative voltage monitoring
  • LED indicated voltage output status
  • Test points for easy probing

Product Details

Customers of ADCMP391/ADCMP392/ADCMP393/ADCMP394/ADCMP395 comparators may evaluate the performance of these devices using ADCMP396, which has near identical electrical performance to this part and contains a superset of functions featured by this device family.

The EVAL-ADCMP396EBZ features accurate positive and negative voltage monitoring with 0.9% accuracy. The evaluation board uses LEDs to indicate an overvoltage or undervoltage event in both positive and negative voltage being monitored.


The ADCMP396 is a quad rail-to-rail input low power comparator suitable for general-purpose applications. The ADCMP396 consumes only 41.61 μA of supply current making it ideal for battery-powered systems.

The ADCMP396 has a common-mode input range of 200 mV beyond rails, a typical offset voltage of 1 mV across the full common-mode range, and an undervoltage lockout (UVLO) monitor. In addition, the design of the comparator allows a defined output state upon power-up, it generates a logic low output while the supply is still below the UVLO threshold.

The ADCMP396 incorporates a 1 V ± 0.9% buffered reference voltage over line, load, and temperature.

ADALM-SR1
Switching Regulator Active Learning Module
EVAL-ADCMP396
ADCMP396 Evaluation Board

Latest Discussions

Recently Viewed