ADBMS6821

RECOMMENDED FOR NEW DESIGNS

Single/Dual isoSPI Transceiver

Part Models
4
1ku List Price
Starting From $2.16

Part Details

  • Up to 2 Mbps isolated bidirectional serial data communications
  • Drop in compatible: single (ADBMS6821) and dual (ADBMS6822)
  • Fully independent dual transceivers (ADBMS6822)
  • Simple galvanic isolation using capacitors or transformers
  • Bidirectional interface over a single twisted pair
  • Supports cable lengths up to 100 meters
  • Very low EMI susceptibility and emissions
  • LPCM support for Analog Devices battery monitors
  • Interrupt output for LPCM system wake-up
  • 4 Mbps unidirectional mode
  • Requires no software changes in most SPI systems
  • Ultralow idle current
  • Automatic interface wake-up detection
  • Operating temperature range: –40°C to +125°C
  • 3.0 V to 5.5 V isoSPI driver power supply
  • 1.7 V to 5.5 V interface to microcontrollers
  • 3.0 V to 30 V input for powering wake-up and monitoring functions (12 V battery compatible)
  • Available in 32-lead, side solderable LFCSP package
  • AEC-Q100 qualified for automotive applications
ADBMS6821
Single/Dual isoSPI Transceiver
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions