ADAS1021

RECOMMENDED FOR NEW DESIGNS

5-Channel ECG AFE with Respiration, Pacemaker Detection and Lead-Off/Quality Detection

Part Models
1
1ku List Price
price unavailable

Part Details

  • 5 ECG acquisition channels and 1 driven reference
    • Flexible front-end arrangement allows right arm electrode or WCT referenced
    • Dedicated per channel Σ-Δ ADC
    • 50 mV typical calibration signal for gain correction
  • Digital 50 Hz or 60 Hz mains power line filtering
  • Flexible pacemaker detection capability
    • Digital detection algorithm on selectable 3 of 5 ECG channels
      • Programmable threshold levels
      • Dedicated high sample rate SAR ADCs
  • Lead-off or lead fail detection
    • DC lead-off detection on ECG and RLD_OUT
      • Programmable polarity, current, and threshold levels
    • AC lead quality measurement
      • Programmable polarity, current
  • Reference electrode drive
    • Flexible redirection to other electrodes if RLD lead failure
  • Respiration measurement using impedance pneumography
  • Shield drive amplifier
  • Parallel ICs for larger lead count configurations
  • SPI communication and 8 user programmable GPIOs
  • Power
    • Low power architecture
      • Single channel ECG power: 3.04 mW
      • 3 channel ECG power: 4.95 mW
      • 5 channel ECG power: 7.64 mW
    • Designed for use with ADP5320 PMU
    • Operates from 2 or 3 voltage rails: 5 V, 1.8 V, or 1.2 V
  • Packages and temperature range
    • Operating temperature range: −10°C to +85°C
    • Package: 65-ball, 5.6 mm × 6.2 mm WLCSP
  • Supports medical standards: IEC 60601-2-25 Ed. 2.0 2011, IEC 60601-2-27 Ed. 3.0 2011, and IEC 60601-2-47 Ed. 2.0 2012
ADAS1021
5-Channel ECG AFE with Respiration, Pacemaker Detection and Lead-Off/Quality Detection
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

For further information and full product specifications, send your project details, company information and contact by e-mail to adas1021@analog.com. Additional support is available from your Analog Devices local sales.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions