ADA8282

RECOMMENDED FOR NEW DESIGNS

Radar Receive Path AFE: 4-Channel LNA and PGA

Part Models
2
1ku List Price
Starting From $3.84

Part Details

  • 4 channels of low noise amplifiers (LNA) followed by programmable gain amplifiers (PGA)
  • Minimum −3 dB bandwidth of 5 MHz
  • Typical –3 dB bandwidth of 42.3 MHz
  • Typical slew rate of 28 V/µs
  • Differential input and output
  • Gain of 18 dB to 36 dB in 6 dB steps
  • Selectable low noise and low power modes
    Input referred noise of 4.5 nV/√Hz at 18.3 mW per channel
    Input referred noise of 3.6 nV/√Hz at 34.8 mW per channel
    Input referred noise of 3.4 nV/√Hz at 54.8 mW per channel
  • Qualified for automotive applications
  • See data sheet for additional features
ADA8282

Radar Receive Path AFE: 4-Channel LNA and PGA

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA8282

ADA8282 Evaluation Board

Features and Benefits

  • Ready SPI interface for setup and control
  • Easy connection to test equipment

Product Details

The ADA8282CP-EBZ is designed to aid in the evaluation of the ADA8282 radar receive path analog front-end (AFE). The board connects to the system demonstration platform (SDP) for easy configuration of registers through SPI, along with headers to allow configuration using other platforms. It also includes on-board options to provide manual reset capability to the part.

This user guide provides quick start instructions for working with the board.

Full specifications for the ADA8282 are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADA8282
ADA8282 Evaluation Board

Latest Discussions