ADA4805-1

RECOMMENDED FOR NEW DESIGNS

0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier

Part Models
4
1ku List Price
Starting From $1.12

Part Details

  • Low input offset voltage: 125 μV (maximum)
  • Low input offset voltage drift 0.2 μV/°C (typical) 1.5 μV/°C (maximum)
  • Ultralow supply current: 495 μA/amplifier
  • Wide supply voltage range: 3 V to 10 V
  • High speed performance −3 dB bandwidth: 105 MHz Slew rate: 160 V/μs
    0.1% settling time: 35 ns
  • Rail-to-rail outputs
  • Input common-mode range: −VS − 0.1 V to +VS − 1 V
  • Low noise: 5.9 nV/√Hz at 100 kHz; 0.6 pA/√Hz at 100 kHz
  • Low distortion: −102 dBc/−116 dBc HD2/HD3 at 100 kHz
  • Low input bias current: 470 nA (typical)
  • Dynamic power scaling high speed turn-on time: 3 μs (maximum) fully settled
  • Small packaging 6-lead SC70, 6-lead SOT-23
ADA4805-1
0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4805

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Reference Designs

Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Lock-In Amplifiers
CN0363 Circuits from the lab

Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Digital Synchronous Detection

Features and Benefits

  • Dual channel RGB colorimeter 
  • High sensitivity low noise transimpedance amplifier 
  • Programmable gain TIA 
  • Digital synchronous detection
Low Power Data Acquisition System
CN0372 Circuits from the lab

Ultralow Power, General-Purpose, Multichannel Data Acquisition System with Energy Harvesting Circuit and Alert Function

Features and Benefits

  • Ultralow Power Data Acquisition System
  • 4-Channels, 12-Bit Resolution
  • Energy Harvesting Power Circuit
CN0363
Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Digital Synchronous Detection
CN0372
Ultralow Power, General-Purpose, Multichannel Data Acquisition System with Energy Harvesting Circuit and Alert Function

Latest Discussions

No discussions on ADA4805-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed