ADA4351-2

RECOMMENDED FOR NEW DESIGNS

Compact, Dual-Channel, Precision, Programmable Gain Transimpedance Amplifier (PGTIA)

Compact, Dual channel, Precision Programmable-Gain Transimpedance Amplifier (PGTIA) with 2 external gain settings per channel

Part Models
3
1ku List Price
Starting From $3.55

Part Details

  • Small, dual-channel, complete PGTIA and AFE solution
  • Small size package:16-lead LFCSP, 3 mm × 3 mm
  • Integrated switches, 2 external gains per channel
  • Wide input current dynamic range from picoamps to milliamps
  • Excellent DC precision
    • Low offset voltage: ±100 μV maximum, 25°C
    • Low offset voltage drift: ±0.85 μV/°C maximum, −40°C to +125°C
    • Low input bias current: ±9 pA maximum, 25°C
    • Low switch off leakage current : ±90 pA maximum (−40°C to +125°C)
  • New integrated architecture eliminates gain error due to switch resistance
  • Single-supply operation: +2.7 V to +5.5 V (dual-supply operation: ±1.85 V to ±2.75 V)
  • Wide gain bandwidth product: 8.5 MHz
  • Wide operating temperature range: −40°C to +125°C
ADA4351-2
Compact, Dual-Channel, Precision, Programmable Gain Transimpedance Amplifier (PGTIA)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Input Voltage Buck Regulators 1
LT8618
LT8618-3.3
LT8618C
High Efficiency 65V/100mA Synchronous Bucks
Internal Power Switch Buck Regulators 1
MAX17570 RECOMMENDED FOR NEW DESIGNS 4.5V to 60V, 300mA, Ultra Small, High-Efficiency Synchronous Step-Down DC-DC Converters
LDO Plus 2
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
LT3097 RECOMMENDED FOR NEW DESIGNS Dual 500mA, Positive/Negative, Ultra-Low Noise, Ultra-High PSRR Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4351

Photodiode Circuit Design Wizard

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4351-2

Evaluating the ADA4351-2 Compact, Dual-Channel, Precision, Programmable Gain Transimpedance Amplifier (PGTIA)

Features and Benefits

  • Full featured evaluation board for the ADA4351-2, a dual-channel, PGTIA in a 3 mm × 3 mm, 16-lead LFCSP with no exposed pad
  • Enables quick prototyping
  • Provisions for user-defined circuit configuration, including provisions for photodiodes
  • Available edge-mounted SMA connectors and test points for simple connection with test equipment

Product Details

The EVAL-ADA4351-2EBZ evaluation board is designed to help users evaluate the ADA4351-2, a two-channel programmable gain transimpedance amplifier (PGTIA) that features an integrated gain switching network with two user-defined gain states that can be set via external resistors, offered in a 3 mm × 3mm × 0.78 mm, 16-lead lead frame chip scale package (LFCSP).

The EVAL-ADA4351-2EBZ is a 4-layer printed circuit board (PCB) with dimensions at 2.9 inches x 2.25 inches. Figure 1 and Figure 2 in the user guide shows the top and bottom view of the EVAL-ADA4351-2EBZ, respectively. The EVAL-ADA4351-2EBZ comes populated with the key components that allow users to run and to evaluate the board quickly and with relative ease. That aside, the EVAL-ADA4351-2EBZ also provides open resistor and capacitor slots on its input and output stages, allowing the user to install components with user-defined values for connections such as a low-pass filter (LPF) or voltage divider.

The EVAL-ADA4351-2EBZ is accessible through Subminiature Version A (SMA) female socket edge mounts that allow users to directly connect test equipment to the inputs and outputs of both channels, as well as the gain switch control pins. The EVAL-ADA4351-2EBZ also comes with an unpopulated photodiode slot on each channel, allowing for quick prototyping.

For full details on the ADA4351-2, see the ADA4351-2 data sheet, which should be consulted in conjunction with the user guide when using the EVAL-ADA4351-2EBZ.

eval board
EVAL-KW4101Z

Precision Integrating Transimpedance Amplifier KWIK Demo Board

Features and Benefits

  • Enables quick measurement of input current from the photodiode using ADA4351-2.
  • The included LED allows to measure pA in light setting configuration and fA in dark setting configuration.
  • The circuit is enclosed by a black box to reduce the sensitivity to ambient lighting conditions.
  • Plug and play in ADALM2000 learning module

Product Details

The EVAL-KW4101Z is a know-how with integrated knowledge (KWIK) demonstration board designed for evaluating current through a precision integrating transimpedance amplifier (TIA). It can measure femto ampere (fA) level of dark current of a TIA as well as pico ampere (pA) level of signal current with the included light-emitting diode (LED).

The EVAL-KW4101Z is mainly an integrator circuit with a 24pF external film capacitor. Connected to the TIA's noninverting input pin is a voltage divider circuit, with R1 and R2 being 1.27kΩ and 1kΩ, respectively. This thereby sets the common-mode input voltage (CMV) to 2.2V. The main circuit involves a sensitive photodiode and is thus confined within a black box enclosure to reduce the effects of ambient lighting conditions. See Figure 1 for the schematic diagram of the ADA4351-2 configured as an integrator with an external capacitor, resistor divider at the input, and a single supply of 5V.

Please see the User Guide for the full description.

EVAL-ADA4351-2
Evaluating the ADA4351-2 Compact, Dual-Channel, Precision, Programmable Gain Transimpedance Amplifier (PGTIA)
EVAL-KW4101Z
Precision Integrating Transimpedance Amplifier KWIK Demo Board

Latest Discussions

No discussions on ADA4351-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed