ADA4352-2

RECOMMENDED FOR NEW DESIGNS

Dual-Channel, Precision, Programmable Gain Transimpedance Amplifier (PGTIA) with Integrated Gain Resistors

Part Models
3
1ku List Price
Starting From $4.17

Part Details

  • Small, dual-channel, complete PGTIA and AFE solution
    • Small size package: 16-lead LFCSP, 3 mm × 3 mm
    • Integrated four internal gains per channel
    • Range 0, internal RF = 315 Ω
    • Range 1, internal RF = 3.5 kΩ
    • Range 2, internal RF = 40.2 kΩ
    • Range 3, internal RF = 450 kΩ
  • Wide input current dynamic ranges from 100 picoamps to milliamps
  • Excellent DC precision
    • Low offset voltage: ±100 μV maximum, 25°C
    • Low offset voltage drift: ±0.85 μV/°C maximum, −40°C to +125°C
    • Low switch integrated switch impedance 19Ω maximum, −40°C to +125°C
  • Excellent dynamic performance
    • Range 0 settling time 1 µs
    • Range 1 settling time 2 µs
    • Range 2 settling time 5 µs
    • Range 3 settling time 10 µs
  • Kelvin-connected architecture eliminates gain error due to switch resistance over temperature.
  • Single-supply operation: +2.7 V to +5.5 V (dual-supply operation: ±1.85 V to ±2.75 V)
  • Wide gain bandwidth product: 8.5 MHz
  • Wide operating temperature range: −40°C to +125°C
ADA4352-2
Dual-Channel, Precision, Programmable Gain Transimpedance Amplifier (PGTIA) with Integrated Gain Resistors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4351-2 RECOMMENDED FOR NEW DESIGNS Compact, Dual-Channel, Precision, Programmable Gain Transimpedance Amplifier (PGTIA)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADA4352-2EBZ

User Guide for ADA4352-2 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADA4352-2, a small, dual-channel, complete PGTIA and AFE solution in a 3 mm x 3 mm 16-lead LFCSP package.
  • Enables quick prototyping.
  • Provision for PGTIA logic control through two-pin headers or SMA connectors.
  • Provisions for user-defined circuit configuration, including provisions for photodiodes.
  • Available edge-mounted SMA connectors and test points to easily connect with test equipment.

Product Details

The EVAL-ADA4352-2EBZ is designed to evaluate the ADA4352-2, a compact, monolithic, dual-channel, precision, programmable gain transimpedance amplifier (PGTIA) that integrates four current-to-voltage gain selections per channel, in which the gain is programmable using two logic pins per channel, offered in a 3 mm x 3 mm x 0.75 mm 16-lead lead frame chip scale package (LFCSP).

The EVAL-ADA4352-2EBZ is a four-layer printed circuit board with dimensions of 2.9 in x 2.25 in. Figure 1 and Figure 2 show the board’s front and back view. The evaluation board comes populated with key components to run and evaluate the board quickly and easily. It also allots unpopulated resistor/capacitor provisions on its input and output stages, allowing to install components with user-defined values for circuits such as a low pass filter or voltage divider.

The evaluation board is accessible through SMA female socket edge mounts to directly connect test equipment to the inputs and outputs of both channels, as well as the gain switch control pins. It also comes with an unpopulated photodiode slot on each channel, allowing for quick prototyping.

EVAL-ADA4352-2EBZ
User Guide for ADA4352-2 Evaluation Board

Latest Discussions

No discussions on ADA4352-2 yet. Have something to say?

Start a Discussion on EngineerZone®