AD9948

Obsolete

10-Bit CCD Signal Processor with Precision Timing™ Core

Part Models
2
1ku List Price
price unavailable

Part Details

  • Correlated Double Sampler (CDS)
  • 0 dB to 18 dB Pixel Gain Amplifier (PxGA®)
  • 6 dB to 42 dB 10-Bit Variable Gain Amplifier (VGA)
  • 10-Bit 25 MSPS A/D Converter
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Driver
  • Precision Timing Core with 800 ps Resolution
  • On-Chip 3 V Horizontal and RG Drivers
  • 40-Lead LFCSP Package
AD9948
10-Bit CCD Signal Processor with Precision Timing™ Core
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9948 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed