AD9943

NOT RECOMMENDED FOR NEW DESIGNS

Complete 10-Bit, 25 MHz CCD Signal Processor

Part Models
2
1ku List Price
price unavailable

Part Details

  • 25 MSPS Correlated Double Sampler (CDS)
  • 6 dB to 40 dB 10-Bit Variable Gain Amplifier (VGA)
  • Low Noise Optical Black Clamp Circuit
  • Preblanking Function
  • 10-Bit, 25 MSPS A/D Converter
  • No Missing Codes Guaranteed
  • 3-Wire Serial Digital Interface
  • 3 V Single-Supply Operation
  • Space-Saving 32-Lead 
  • 5 mm × 5 mm LFCSP Package
AD9943
Complete 10-Bit, 25 MHz CCD Signal Processor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed