AD9530
RECOMMENDED FOR NEW DESIGNS4 CML Output, Low Jitter Clock Generator with an Integrated 5.4 GHz VCO
- Part Models
- 2
- 1ku List Price
- Starting From $31.27
Part Details
- Fully integrated, ultralow noise phase-locked loop (PLL)
- 4 differential, 2.7 GHz common-mode logic (CML) outputs
- 2 differential reference inputs with programmable internal termination options
- <232 fs rms absolute jitter (12 kHz to 20 MHz) with a non-ideal reference and 8 kHz loop bandwidth
- <100 fs rms absolute jitter (12 kHz to 20 MHz) with an 80 kHz loop bandwidth and low jitter input reference clock
- Supports low loop bandwidths for jitter attenuation
- Manual switchover
- Single 2.5 V typical supply voltage
- 48-lead, 7 mm × 7 mm LFCSP
The AD9530 is a fully integrated PLL and distribution supporting, clock cleanup, and frequency translation device for 40 Gbps/ 100 Gbps OTN applications. The internal PLL can lock to one of two reference frequencies to generate four discrete output frequencies up to 2.7 GHz.
The AD9530 features an internal 5.11 GHz to 5.4 GHz, ultralow noise voltage controlled oscillator (VCO). All four outputs are individually divided down from the internal VCO using two high speed VCO dividers (the Mx dividers) and four individual 8-bit channel dividers (the Dx dividers). The high speed VCO dividers offer fixed divisions of 2, 2.5, 3, and 3.5 for wide coverage of possible output frequencies. The AD9530 is configurable for loop bandwidths <15 kHz to attenuate reference noise.
The AD9530 is available in a 48-lead LFCSP and operates from a single 2.5 V typical supply voltage.
The AD9530 operates over the extended industrial temperature range of −40°C to +85°C.
Applications
- 40 Gbps/100 Gbps optical transport network (OTN) line side clocking
- Clocking of high speed analog-to-digital converters (ADCs) and digital-to-analog converters (DACs)
- Data communications
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9530BCPZ | 48-Lead LFCSP (7mm x 7mm x 0.75mm w/ EP) | ||
AD9530BCPZ-REEL7 | 48-Lead LFCSP (7mm x 7mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
Can't find the software or driver you need?