AD9520-1
RECOMMENDED FOR NEW DESIGNS12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.5 GHz VCO
- Part Models
- 2
- 1ku List Price
- Starting From $16.03
Part Details
|
|
The AD9520-11 provides a multioutput clock distribution function with sub-picosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 2.27 GHz to 2.65 GHz. An external 3.3 V/5 V VCO/VCXO of up to 2.4 GHz can also be used.
The AD9520 serial interface supports both SPI and I2C® ports. An in-package EEPROM can be programmed through the serial interface and store user-defined register settings for power-up and chip reset.
The AD9520 features 12 LVPECL outputs in four groups. Any of the 1.6 GHz LVPECL outputs can be reconfigured as two 250 MHz CMOS outputs.
Each group of outputs has a divider that allows both the divide ratio (from 1 to 32) and the phase (coarse delay) to be set.
The AD9520 is available in a 64-lead LFCSP and can be operated from a single 3.3 V supply. The external VCO can have an operating voltage up to 5.5 V. A separate output driver power supply can be from 2.375 V to 3.465 V
The AD9520 is specified for operation over the standard industrial range of −40°C to +85°C.
1 The AD9520 is used throughout this data sheet to refer to all the members of the AD9520 family. However, when AD9520-1 is used, it is referring to that specific member of the AD9520 family.
Applications
- Low jitter, low phase noise clock distribution
- Clock generation and translation for SONET, 10Ge, 10G FC, and other 10 Gbps protocols
- Forward error correction (G.710)
- Clocking high speed ADCs, DACs, DDSs, DDCs, DUCs, MxFEs
- High performance wireless transceivers
- ATE and high performance instrumentation
- Broadband infrastructures
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Frequently Asked Question 1
Video 1
Circuit Note 1
Product Selection Guide 1
Rarely Asked Question Page 12
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9520-1BCPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
AD9520-1BCPZ-REEL7 | 64-Lead LFCSP (9mm x 9mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
AD9520-1BCPZ | PRODUCTION | |
AD9520-1BCPZ-REEL7 | PRODUCTION | |
Nov 7, 2016 - 16_0168 AD9520 Power Dissipation in Power Down spec change |
||
AD9520-1BCPZ | PRODUCTION | |
AD9520-1BCPZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
AD9520-x IBIS Models 1
ADIsimCLK Design and Evaluation Software
ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.
Open ToolEvaluation Kits
Reference Designs
Latest Discussions
No discussions on AD9520-1 yet. Have something to say?
Start a Discussion on EngineerZone®