AD9483

Obsolete

Triple 8-Bit Monolithic A/D Converter

Part Models
2
1ku List Price
price unavailable

Part Details

  • 140 MSPS Guaranteed Conversion Rate
  • 100 MSPS Low Cost Version Available
  • 330 MHz Analog Bandwidth
  • 1 V p-p Analog Input Range
  • Internal 2.5 V Reference
  • Differential or Single-Ended Clock Input
  • 3.3 V/5.0 V Three-State CMOS Outputs
  • Single or Demultiplexed Output Ports
  • Data Clock Output Provided
  • Low Power: 1.0 W Typical
  • 5 V Converter Power Supply

Suggested Replacement Parts

AD9984A PRODUCTION

High Performance 10-Bit Display Interface

AD9483
Triple 8-Bit Monolithic A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9483 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed