AD9230

PRODUCTION

12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter

Part Models
3
1ku List Price
Starting From $46.84

Part Details

  • SNR = 64.9 dBFS @ fIN up to 70 MHz @ 250 MSPS
  • ENOB of 10.4 @ fIN up to 70 MHz @ 250 MSPS (−1.0 dBFS)
  • SFDR = −79 dBc @ fIN up to 70 MHz @ 250 MSPS (−1.0 dBFS)
  • Excellent linearity
    DNL = ±0.3 LSB typical
    INL = ±0.5 LSB typical
  • 700 MHz full power analog bandwidth
  • On-chip reference, no external decoupling required
  • Integrated input buffer and track-and-hold
  • Low power dissipation
    434 mW @ 250 MSPS—LVDS SDR mode
    400 mW @ 250 MSPS—LVDS DDR mode
  • Programmable input voltage range 1.0 V to 1.5 V, 1.25 V nominal
  • 1.8 V analog and digital supply operation
  • LVDS output with selectable data format
    (offset binary, twos complement, Gray code)
  • 11-bit version available: AD923011BCPZ-200
AD9230
12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
Ask a Question

Documentation

Data Sheet 1

Application Note 16

Technical Articles 2

Evaluation Design File 1

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 3
AD8352 RECOMMENDED FOR NEW DESIGNS 2 GHz Ultralow Distortion Differential RF/IF Amplifier
ADL5561 RECOMMENDED FOR NEW DESIGNS

2.9 GHz Ultralow Distortion RF/IF Differential Amplifier

ADL5562 RECOMMENDED FOR NEW DESIGNS 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
Single-Ended to Differential Amplifiers 3
AD8138 PRODUCTION Low Distortion Differential ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9230 (11-Bit) IBIS Model 2

AD9230 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9230

AD9230 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9230
  • SPI interface for setup and control
  • External, on-board oscillator, or AD9517 clocking option
  • Balun/transformer or amplifier input drive option
  • LDO regulator or switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

The AD9230-250EBZ is an evaluation board for the AD9230 single, 12-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AAD9230.

The AD9230 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9230
AD9230 Evaluation Board
HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit

Latest Discussions

Recently Viewed