AD8130

PRODUCTION

Low Cost 270 MHz Differential Receiver Amplifier

Part Models
7
1ku List Price
Starting From $1.85

Part Details

  • High Speed
    AD8130: 270 MHz, 1090 V/µs @ G = +1
    AD8129: 200 MHz, 1060 V/µs @ G = +10
  • High CMRR
    94 dB min, dc to 100 kHz
    80 dB min @ 2 MHz
    70 dB @ 10 MHz
  • Low noise
    AD8130: 12.5 nV/√Hz
    AD8129: 4.5 nV/√Hz
  • High input impedance: 1 MΩ differential
  • Input common-mode range ±10.5 V
  • Low distortion, 1 V p-p @ 5 MHz:
    AD8130, -79 dBc worst harmonic @ 5 MHz
    AD8129, -74 dBc worst harmonic @ 5 MHz
  • User-adjustable gain
    No external components for G = +1
  • Power supply range +4.5 V to ±12.6 V
  • Power-down
AD8130
Low Cost 270 MHz Differential Receiver Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8130

AD8130 Evaluation Boards

Product Details

These evaluation boards are designed to help users evaluate the AD8130. The evaluation board is a bare board; there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD8130
AD8130 Evaluation Boards

Latest Discussions

Recently Viewed