AD8661

PRODUCTION

16V High Performance CMOS R/R Op Amp

Part Details

  • Low offset voltage: 100 µV maximum at VS = 5 V
  • Low input bias current: 1 pA maximum
  • Single-supply operation: 5 V to 16 V
  • Low noise: 10 nV/√Hz
  • Wide bandwidth: 4 MHz
  • Unity-gain stable
  • Small package options
    • 3 mm × 3 mm 8-lead LFCSP
    • 8-lead MSOP and narrow SOIC
    • 14-lead TSSOP and narrow SOIC
AD8661
16V High Performance CMOS R/R Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Latest Discussions

Recently Viewed