AD8594

Obsolete

CMOS Single Supply RRIO Quad Op Amp with ±250 mA Output Current and Shutdown Mode

Part Details

  • Single-supply operation: 2.5 V to 6 V
  • High output current: ±250 mA
  • Extremely low shutdown supply current: 100 nA
  • Low supply current: 750 μA/Amp
  • Wide bandwidth: 3 MHz
  • Slew rate: 5 V/μs
  • No phase reversal
  • Very low input bias current
  • High impedance outputs when in shutdown mode
  • Unity-gain stable

AD8594
CMOS Single Supply RRIO Quad Op Amp with ±250 mA Output Current and Shutdown Mode
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4691-4 PRODUCTION Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers
ADA4692-4 PRODUCTION Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions