ADA4691-4

PRODUCTION

Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers

Part Models
3
1ku List Price
Starting From $1.06

Part Details

  • Low power: 180 μA typical
  • Very low input bias currents: 0.5 pA typical
  • Low noise: 16 nV/√Hz typical
  • 3.6 MHz bandwidth
  • Offset voltage: 500 μV typical
  • Low offset voltage drift: 4 μV/°C maximum
  • Low distortion: 0.003% THD + N
  • 2.7 V to 5 V single supply or ±1.35 V to ±2.5 V dual supply
  • Available in very small 2 mm × 2 mm LFCSP packages
ADA4691-4
Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4691

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

No discussions on ADA4691-4 yet. Have something to say?

Start a Discussion on EngineerZone®