AD8364

RECOMMENDED FOR NEW DESIGNS

LF to 2.7 GHz, DUAL 60 dB TruPwr™ Detector

Part Models
3
1ku List Price
Starting From $9.77

Part Details

  • RMS measurement of high crest-factor signals
  • Dual-channel and channel difference outputs ports
  • Integrated accurately scaled temperature sensor
  • Wide dynamic range ±1 dB over 60 dB
  • ±0.5 dB temperature-stable linear-in-dB response
  • Low log conformance ripple
  • +5 V operation at 70 mA, –40°C to +85°C
  • Small footprint, 5 mm × 5 mm, LFCSP
AD8364
LF to 2.7 GHz, DUAL 60 dB TruPwr™ Detector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-AD8364

AD8364 Evaluation Board

Product Details

AD8364-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power supply. The 5 V power supply should be connected to the clip leads labeled VPS and COMM1. The two RF input signals are applied to two edge-mounted SMA type RF connectors. The output signals are accessible via the OUTA, OUTB, OUTN, OUTP and TEMP clip leads. The circuit board can also accommodate 6-pin and 26-pin headers through which the power supply, ground, temperature adjust nodes and output signal pins are accessible (the circuit board ships with these headers not installed).


EVAL-AD8364
AD8364 Evaluation Board

Latest Discussions

Recently Viewed