AD8346S

PRODUCTION

Aerospace 2.5 GHz Direct Conversion Quadrature Modulator

Part Models
3
1ku List Price
price unavailable
Viewing:

Part Details

  • Output Frequency range 800 MHz to 2.5 GHz
  • I/Q Base-band Frequency range dc – 70 MHz
  • Output Power –3 dBm P1 dB
  • Noise Floor –147 dBm/Hz
  • Quadrature Phase Accuracy 1 deg rms
  • Amplitude Balance 0.2 dB
  • Low Power with Power Down Function
  • Single 2.7 V – 5.5 V Supply
AD8346S
Aerospace 2.5 GHz Direct Conversion Quadrature Modulator
AD8346 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed