AD8340

RECOMMENDED FOR NEW DESIGNS

700 MHz to 1000 MHz RF Vector Modulator

Part Details

  • Cartesian amplitude and phase modulation
  • 700 MHz to 1.0 GHz frequency range
  • Continuous magnitude control of −2 dB to
    −32 dB
  • Continuous phase control of 0° to 360°
  • Output third-order intercept 24 dBm
  • Output 1 dB compression point 11 dBm
  • Output noise floor −149 dBm/Hz @ full gain
  • Adjustable modulation bandwidth up to
    230 MHz
  • Fast output power disable
  • 4.75 V to 5.25 V single-supply voltage
AD8340
700 MHz to 1000 MHz RF Vector Modulator
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Evaluation Design File 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-AD8340

AD8340 Evaluation Board

Product Details

AD8340-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8340. RF input, baseband input and RF output SMA connections with single ended setups are featured. There is an option of full differential signaling on the baseband inputs at card edge if the user desires. Access to the +5 V/130 mA supply is achieved with clip leads to the VP and GND testpoints; it has a range from +4.75 to +5.25 V.


EVAL-AD8340
AD8340 Evaluation Board

Latest Discussions